HUBBELL CANADA
Image of YSE10BOX YSE10BOX, Nylon Splice For 12 - 10 AWG

YSE10BOX, Nylon Splice For 12 - 10 AWG

Brand: Burndy

Catalog ID: YSE10BOX

Nylon Splice For 12 - 10 AWG.

YSE10BOX.

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel/insulation grip - providing maximum conductivity and tensile strength along with excellent cable support and strain relief
  • Split heavy wall insulation grip for stronger insulation grip and strain relief
  • Smooth funnel entry for easy wire insertion
  • Transpararent nylon insulation for easy wire insertion

General

Application

For Splicing Aircraft And Commercial Flexible Cables

Catalog Number

YSE10BOX

Color Code

Yellow

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Copper

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

YSE

UPC

781810566305

UPC 14 Digit GTIN

00781810566305

Dimensions

Cable Insulation Diameter Maximum

0.209 in

Dimension - B Length fraction

3/10 in

Dimension - Diameter Max Size inch

0.22 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

23/64 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Size Range

12-10

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Logistics

Carton Quantity

600

Pallet Quantity

99999