HUBBELL CANADA
Image of YSE18HBOX YSE18HBOX, Nylon Splice For 22 - 18 AWG

YSE18HBOX, Nylon Splice For 22 - 18 AWG

Brand: Burndy

Catalog ID: YSE18HBOX

Nylon Splice For 22 - 18 AWG.

YSE18HBOX.

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel/insulation grip - providing maximum conductivity and tensile strength along with excellent cable support and strain relief
  • Split heavy wall insulation grip for stronger insulation grip and strain relief
  • Smooth funnel entry for easy wire insertion
  • Transpararent nylon insulation for easy wire insertion

General

Application

For Splicing Aircraft And Commercial Flexible Cables

Catalog Number

YSE18HBOX

Color Code

Red

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Copper

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

YSE-H

UPC

781810566602

UPC 14 Digit GTIN

00781810566602

Dimensions

Cable Insulation Diameter Maximum

0.115 in

Dimension - B Length fraction

2/9 in

Dimension - Diameter Max Size inch

0.12 in

Dimension - Outside Diameter inch

0.12 in

Dimension - Strip Length inch

9/32 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

20;18

Conductor - Copper Solid Size Range

20-18

Conductor - Copper Str Aircraft Size

AN 22;AN 20;AN 18

Conductor - Copper Str Aircraft Size Range

AN 22-AN 18

Conductor - Copper Str Size Range

20-18

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Logistics

Carton Quantity

1200

Pallet Quantity

99999