HUBBELL CANADA
Image of YSE18HHS YSE18HHS, Heat Shrink Splice For 22 - 18 AWG

YSE18HHS, Heat Shrink Splice For 22 - 18 AWG

Brand: Burndy

Catalog ID: YSE18HHS

Heat Shrink Splice For 22 - 18 AWG.

YSE18HHS.

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel for maximum conductivity and tensile strength, plus excellent cable support and strain relief
  • Smooth funnel entry provides easy wire insertion
  • Transparent heat shrink insulation provides waterproofing and weather resistance

General

Application

For Splicing Aircraft And Commercial Flexible Cables

Catalog Number

YSE18HHS

EU RoHS Indicator

Yes

Insulation

Insulation Type

Heat Shrink

Material

Copper

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YSE-H, Heat Shrink

UPC

781810525494

UPC 14 Digit GTIN

00781810525494

Dimensions

Dimension - Inside Diameter inch

0.17 in

Dimension - Strip Length inch

9/32 in

Conductor Related

Conductor Range

#18 AWG to #22 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100