HUBBELL CANADA
Image of YSES14K YSES14K, Radiation Resistant Insulated Splice For 16 - 14 AWG

YSES14K, Radiation Resistant Insulated Splice For 16 - 14 AWG

Brand: Burndy

Catalog ID: YSES14K

Radiation Resistant Insulated Splice For 16 - 14 AWG.

YSES14K.

  • Insulated splices suitable for Class 1E applications
  • Pure electrolytic copper seamless tubing eliminates potential splitting of seams
  • Color-coded stripe identifies wire size
  • Window is provided for inspection of proper wire insertion
  • Suitable for 200 Megarads Rated 60?C through 150?C
  • 600 Volts

General

Catalog Number

YSES14K

Color Code

Blue

Insulation

Insulation Type

Kynar

Material

Copper

Temperature Rating

150

Trade Name

INSULINK™

Type

Radiation Resistant KYNAR Splice

UPC

781810085776

UPC 14 Digit GTIN

00781810085776

Dimensions

Cable Insulation Diameter Maximum

0.153 in

Dimension - B Length fraction

15/79 in

Dimension - Diameter Max Size inch

0.15 in

Dimension - N inch

0.16 in

Dimension - Outside Diameter inch

0.25 in

Dimension - P inch

0.04 in

Dimension - Pad Width inch

0.15 in

Dimension - Strip Length inch

3/16 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

16;15;14

Conductor - Copper Solid Size Range

16-14

Conductor - Copper Str Aircraft Size

AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 16-AN 14

Conductor - Copper Str Size Range

16-14

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

150

Logistics

Carton Quantity

1000

Pallet Quantity

99999