
Brand: Burndy
Catalog ID: YSH2929
Application
For High Voltage (15 KV) Power Cables With Copper Conductors
Catalog Number
YSH2929
Color Code
Purple
Die Index
654
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
2
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
Taps
UPC
781810036969
UPC 14 Digit GTIN
00781810036969
Dimension - Height inch
1.85 in
Dimension - Height mm
47 mm
Dimension - Strip Length inch
1 1/2
Dimension - Width inch
0.90 in
Dimension - Width mm
23 mm
Conductor - Copper Flex G Run
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex G Run Range
2 AWG-250 kcmil
Conductor - Copper Flex G Tap
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex G Tap Range
2 AWG-250 kcmil
Conductor - Copper Flex H Run
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex H Run Range
2 AWG-250 kcmil
Conductor - Copper Flex H Tap
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex H Tap Range
2 AWG-250 kcmil
Conductor - Copper Str Run
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range
2 AWG-250 kcmil
Conductor - Copper Str Tap
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
2 AWG-250 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
2
Carton Quantity
20
Pallet Quantity
2880