
Brand: Burndy
Catalog ID: YSH3429
Application
For High Voltage (15 KV) Power Cables With Copper Conductors
Catalog Number
YSH3429
Color Code
Brown
Die Index
1104
EU RoHS Indicator
Yes
Material
Copper
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
Taps
UPC
781810038406
UPC 14 Digit GTIN
00781810038406
Dimension - Height inch
2.23 in
Dimension - Height mm
56.6 mm
Dimension - Strip Length inch
1 1/2
Dimension - Width inch
1.31 in
Dimension - Width mm
33 mm
Conductor - Copper Flex G Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Flex G Run Range
4/0 AWG-500 kcmil
Conductor - Copper Flex G Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex G Tap Range
1/0 AWG-250 kcmil
Conductor - Copper Flex H Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Flex H Run Range
4/0 AWG-500 kcmil
Conductor - Copper Flex H Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex H Tap Range
1/0 AWG-250 kcmil
Conductor - Copper Str Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
4/0 AWG-500 kcmil
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
1/0 -250 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
20
Pallet Quantity
1920