HUBBELL CANADA
Image of YSH3931 YSH3931 Compression H-Tap Connector

YSH3931 Compression H-Tap Connector

Brand: Burndy

Catalog ID: YSH3931

Copper Splice, 750 - 350 Kcm (Run), 4/0 - 1/0 AWG (350-1/0) (Tap 1), #1-#6 AWG (1-8) (Tap 2), #2-#14 AWG (2-14) (Tap 3), KR Index.

  • Accommodates a wide range of Run/Tap Copper cable combinations including both flexible and code combinations allowing maximum flexibility
  • Tap grooves function independently from each other, use of one tap is required, balance may be used or left empty

General

Catalog Number

YSH3931

Color Code

Yellow

Die Index

KR

Material

Copper

Type

Taps

UPC

781810038413

UPC 14 Digit GTIN

00781810038413

Dimensions

Dimension - Height inch

2.97 in

Dimension - Height mm

75.4 mm

Dimension - Strip Length inch

1 1/2

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Flex G Run

350 kcmil;400 kcmil;450 kcmil;500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex G Run Range

350 kcmil-700 kcmil

Conductor - Copper Flex G Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex G Tap Range

1/0 AWG-350 kcmil

Conductor - Copper Flex H Run

350 kcmil;400 kcmil;450 kcmil;500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex H Run Range

350 kcmil-700 kcmil

Conductor - Copper Flex H Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex H Tap Range

1/0 AWG-350 kcmil

Conductor - Copper Str Run

350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Run Range

350 kcmil-750 kcmil

Conductor - Copper Str Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Tap Range

1/0 -350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Pallet Quantity

960