
Brand: Burndy
Catalog ID: YSM25
YSM25.
Application
HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Catalog Number
YSM25
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Sub Brand
HYLINK
Temperature Rating
90
Trade Name
HYLINK™
Type
YSM
UPC
781810805831
UPC 14 Digit GTIN
00781810805831
Dimension - Outside Diameter inch
0.57 in
Dimension - Strip Length inch
3/4
Conductor - Copper Str Size Range
1 AWG-1/0
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
90
Carton Quantity
200
Pallet Quantity
99999