HUBBELL CANADA
Image of YSM28 YSM28, Uninsulated Parallel Splice For 167,332 - 211,954 cmils

YSM28, Uninsulated Parallel Splice For 167,332 - 211,954 cmils

Brand: Burndy

Catalog ID: YSM28

Uninsulated Parallel Splice For 167,332 - 211,954 cmils.

YSM28.

  • Seamless tubing
  • Beveled barrel for ease of wire entry
  • Tin plated
  • Parallel design results in only one crimp necessary
  • Uninsulated barrel provides an economical termination solution when insulation is not specified

General

Application

HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling

Catalog Number

YSM28

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Sub Brand

HYLINK

Temperature Rating

90

Trade Name

HYLINK™

Type

YSM

UPC

781810805855

UPC 14 Digit GTIN

00781810805855

Dimensions

Dimension - Outside Diameter inch

0.78 in

Dimension - Strip Length inch

5/16

Conductor Related

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

90

Logistics

Carton Quantity

100

Pallet Quantity

46400