HUBBELL CANADA
Image of YSP2CT YSP2CT, Compression Splice, 2 AWG Cu, Tapered End

YSP2CT, Compression Splice, 2 AWG Cu, Tapered End

Brand: Burndy

Catalog ID: YSP2CT

2 AWG CU, Tapered End, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 10 Die Index.

  • Copper seamless barrel designed with tapered ends per EEI Standard TD160, for use on voltages 5kV through 35kV, this aids in preventing corona emission and simplifies taping for lower installation cost
  • Barrel also features internal chamfer at wire entry to ensure smooth insertion of wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements

General

Application

Wire Splice

Catalog Number

YSP2CT

Color Code

Brown

Die Index

10

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YSP-T, High Voltage, Long Barrel

UPC

781810001271

Dimensions

Dimension - Strip Length inch

1.0 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#2 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

46400