HUBBELL CANADA
YSP39T, Compression Splice, 750 kcmil Cu, Tapered End
Image of YSP39T YSP39T, Compression Splice, 750 kcmil Cu, Tapered End

YSP39T, Compression Splice, 750 kcmil Cu, Tapered End

Brand: Burndy

Catalog ID: YSP39T

750 kcmil CU, Tapered End, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BLACK Color Code, 24 Die Index.

  • Copper seamless barrel designed with tapered ends per EEI Standard TD160, for use on voltages 5kV through 35kV, this aids in preventing corona emission and simplifies taping for lower installation cost
  • Barrel also features internal chamfer at wire entry to ensure smooth insertion of wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements

General

Application

Wire Splice

Catalog Number

YSP39T

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

EU RoHS Indicator

Yes

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Electro Tin plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YSP-T, High Voltage, Long Barrel

UPC

781810001349

Dimensions

Dimension - B Length inch

2.03 in

Dimension - L Length Overall mm

106 mm

Dimension - Length Overall inch

4.19 in

Dimension - Strip Length inch

2-1/8 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

750 kcmil

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Wire Size

750 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

15

Pallet Quantity

2220