
Brand: Burndy
Catalog ID: YSR25FX2CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR25FX2CFXLTCKITC
Color Code
Pink, Brown
Color Code - Side A
Pink
Color Code - Side B
Brown
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
12/10
Die Index - Element A
12
Die Index - Element B
10
Die Index Run Side
12
Die Index Tap Side
10
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810358313
UPC 14 Digit GTIN
00781810358313
Dimension - B Length fraction
1 in
Dimension - B Length inch
1.04 in
Dimension - L Length Overall mm
54 mm
Dimension - Length BB inch
0.82 in
Dimension - Length Overall inch
2.19 in
Dimension - Strip Length inch
1.01 in
Package Height
Package Length
Package Weight
Package Width
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
1/0 AWG
Conductor - Copper Flex G Size A
1/0 AWG
Conductor - Copper Flex G Size B
2 AWG
Conductor - Copper Flex G Tap
2 AWG
Conductor - Copper Flex H Run
1/0 AWG
Conductor - Copper Flex H Size A
1/0 AWG
Conductor - Copper Flex H Size B
2 AWG
Conductor - Copper Flex H Tap
2 AWG
Conductor - Copper Flex I Run
1/0 AWG
Conductor - Copper Flex I Size A
1/0 AWG
Conductor - Copper Flex I Size B
2 AWG
Conductor - Copper Flex I Tap
2 AWG
Conductor - Copper Flex K Run
1/0 AWG
Conductor - Copper Flex K Size A
1/0 AWG
Conductor - Copper Flex K Size B
2 AWG
Conductor - Copper Flex K Tap
2 AWG
Conductor - Copper Flex M Run
1/0 AWG
Conductor - Copper Flex M Size A
1/0 AWG
Conductor - Copper Flex M Size B
2 AWG
Conductor - Copper Flex M Tap
2 AWG
Conductor - Copper Str Size
1/0 AWG-2 AWG
Conductor - Copper Str Size A
1/0 AWG
Conductor - Copper Str Size B
2 AWG
Conductor - Copper Str Size B Range
2 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG-2 AWG
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG-2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
12
Pallet Quantity
2880