
Brand: Burndy
Catalog ID: YSR25FX6CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR25FX6CFXLTCKITC
Color Code
Pink, Blue
Color Code - Side A
Pink
Color Code - Side B
Blue
Die Index
12/7
Die Index - Element A
12
Die Index - Element B
7
Die Index Run Side
12
Die Index Tap Side
7
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810345719
UPC 14 Digit GTIN
00781810345719
Dimension - B Length fraction
1 in
Dimension - Length BB inch
0.73 in
Dimension - Strip Length inch
1.01 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
1/0 AWG
Conductor - Copper Flex G Size A
1/0 AWG
Conductor - Copper Flex G Size B
6 AWG
Conductor - Copper Flex G Tap
6 AWG
Conductor - Copper Flex H Run
1/0 AWG
Conductor - Copper Flex H Size A
1/0 AWG
Conductor - Copper Flex H Size B
6 AWG
Conductor - Copper Flex H Tap
6 AWG
Conductor - Copper Flex I Run
1/0 AWG
Conductor - Copper Flex I Size A
1/0 AWG
Conductor - Copper Flex I Size B
6 AWG
Conductor - Copper Flex I Tap
6 AWG
Conductor - Copper Flex K Run
1/0 AWG
Conductor - Copper Flex K Size A
1/0 AWG
Conductor - Copper Flex K Size B
6 AWG
Conductor - Copper Flex K Tap
6 AWG
Conductor - Copper Flex M Run
1/0 AWG
Conductor - Copper Flex M Size A
1/0 AWG
Conductor - Copper Flex M Size B
6 AWG
Conductor - Copper Flex M Tap
6 AWG
Conductor - Copper Str Size A
1/0 AWG
Conductor - Copper Str Size B
6 AWG
Conductor - Copper Str Size B Range
6 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG-6 AWG
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
12
Pallet Quantity
2880