HUBBELL CANADA
Image of YSR284CFXLTCKITC YSR284CFXLTCKITC, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B #4 AWG, includes clear heat shrink

YSR284CFXLTCKITC, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B #4 AWG, includes clear heat shrink

Brand: Burndy

Catalog ID: YSR284CFXLTCKITC

CU Splice Reducer, Barrel A 4/0 AWG, Barrel B 4 Flex G,H,I,K,M,DLO, 4 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Purple/Gray Color Code, 15/8 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR284CFXLTCKITC

Color Code

Purple, Gray

Color Code - Side A

Purple

Color Code - Side B

Gray

Die Index

15/8

Die Index - Element A

15

Die Index - Element B

8

Die Index Run Side

15

Die Index Tap Side

8

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Trade Name

HYREDUCER™

Type

YSR-TC

UPC

781810490655

UPC 14 Digit GTIN

00781810490655

Dimensions

Dimension - B Length fraction

1-5/16 in

Dimension - Length BB inch

0.74 in

Dimension - Strip Length inch

1.24 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size B

4 AWG

Conductor - Copper Flex G Tap

4 AWG

Conductor - Copper Flex H Size B

4 AWG

Conductor - Copper Flex H Tap

4 AWG

Conductor - Copper Flex I Size B

4 AWG

Conductor - Copper Flex I Tap

4 AWG

Conductor - Copper Flex K Size B

4 AWG

Conductor - Copper Flex K Tap

4 AWG

Conductor - Copper Flex M Size B

4 AWG

Conductor - Copper Flex M Tap

4 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG-4 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

1728