
Brand: Burndy
Catalog ID: YSR28FX2CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR28FX2CFXLTCKITC
Color Code
Purple, Brown
Color Code - Side A
Purple
Color Code - Side B
Brown
Die Index
15/10
Die Index - Element A
15
Die Index - Element B
10
Die Index Run Side
15
Die Index Tap Side
10
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810499658
UPC 14 Digit GTIN
00781810499658
Dimension - B Length fraction
1-7/16 in
Dimension - Length BB inch
0.79 in
Dimension - Strip Length inch
1.36 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
4/0 AWG
Conductor - Copper Flex G Size A
4/0 AWG
Conductor - Copper Flex G Size B
2 AWG
Conductor - Copper Flex G Tap
2 AWG
Conductor - Copper Flex H Run
4/0 AWG
Conductor - Copper Flex H Size A
4/0 AWG
Conductor - Copper Flex H Size B
2 AWG
Conductor - Copper Flex H Tap
2 AWG
Conductor - Copper Flex I Run
4/0 AWG
Conductor - Copper Flex I Size A
4/0 AWG
Conductor - Copper Flex I Size B
2 AWG
Conductor - Copper Flex I Tap
2 AWG
Conductor - Copper Flex K Run
4/0 AWG
Conductor - Copper Flex K Size A
4/0 AWG
Conductor - Copper Flex K Size B
2 AWG
Conductor - Copper Flex K Tap
2 AWG
Conductor - Copper Flex M Run
4/0 AWG
Conductor - Copper Flex M Size A
4/0 AWG
Conductor - Copper Flex M Size B
2 AWG
Conductor - Copper Flex M Tap
2 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG-2 AWG
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
2250