
Brand: Burndy
Catalog ID: YSR3125FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR3125FXLTCKITC
Color Code
Red, Pink
Color Code - Side A
Red
Color Code - Side B
Pink
Die Index
18/12
Die Index - Element A
18
Die Index - Element B
12
Die Index Run Side
18
Die Index Tap Side
12
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Trade Name
HYREDUCER™
UPC
781810345337
UPC 14 Digit GTIN
00781810345337
Dimension - B Length fraction
1-1/2 in
Dimension - Length BB inch
1.04 in
Dimension - Strip Length inch
1.41 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size B
1/0 AWG
Conductor - Copper Flex G Tap
1/0 AWG
Conductor - Copper Flex H Size B
1/0 AWG
Conductor - Copper Flex H Tap
1/0 AWG
Conductor - Copper Flex I Size B
1/0 AWG
Conductor - Copper Flex I Tap
1/0 AWG
Conductor - Copper Flex K Size B
1/0 AWG
Conductor - Copper Flex K Tap
1/0 AWG
Conductor - Copper Flex M Size B
1/0 AWG
Conductor - Copper Flex M Tap
1/0 AWG
Conductor - Copper Str Size A
350 kcmil
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
350 KCMIL-1/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
12
Pallet Quantity
1728