HUBBELL CANADA
Image of YSR3128LTCKITC YSR3128LTCKITC, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 4/0 AWG, includes clear heat shrink

YSR3128LTCKITC, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 4/0 AWG, includes clear heat shrink

Brand: Burndy

Catalog ID: YSR3128LTCKITC

CU Splice Reducer, Barrel A 350 kcmil, Barrel B 4/0 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Red/Purple Color Code, 18/15 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR3128LTCKITC

Color Code

Red, Purple

Color Code - Side A

Red

Color Code - Side B

Purple

Die Index

18/15

Die Index - Element A

18

Die Index - Element B

15

Die Index Run Side

18

Die Index Tap Side

15

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Trade Name

HYREDUCER™

UPC

781810345290

UPC 14 Digit GTIN

00781810345290

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - Length BB inch

1.30 in

Dimension - Strip Length inch

1.41 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

4/0 AWG

Conductor - Copper Str Size B Range

4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

350 KCMIL-4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

1080