
Brand: Burndy
Catalog ID: YSR32FX28FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR32FX28FXLTCKITC
Color Code
Blue, Purple
Color Code - Side A
Red
Color Code - Side B
Purple
Connector Type
STANDARD BARREL KITS
Die Index
18/15
Die Index - Element A
19;L80
Die Index - Element B
15
Die Index Run Side
19;L80
Die Index Tap Side
15
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810345207
UPC 14 Digit GTIN
00781810345207
Dimension - B Length fraction
1-9/16 in
Dimension - B Length inch
1.57 in
Dimension - L Length Overall mm
88 mm
Dimension - Length BB inch
1.43 in
Dimension - Length Overall inch
3.46 in
Dimension - Strip Length inch
1.48 in
Package Height
Package Length
Package Weight
Package Width
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
300 KCMIL
Conductor - Copper Flex G Size A
300 kcmil
Conductor - Copper Flex G Size A Range
300 kcmil
Conductor - Copper Flex G Tap
4/0 AWG
Conductor - Copper Flex H Run
300 KCMIL
Conductor - Copper Flex H Size A
300 kcmil
Conductor - Copper Flex H Size A Range
300 kcmil
Conductor - Copper Flex H Size B Range
N/A
Conductor - Copper Flex H Tap
4/0 AWG
Conductor - Copper Flex I Run
300 KCMIL
Conductor - Copper Flex I Size A
300 kcmil
Conductor - Copper Flex I Size A Range
300 kcmil
Conductor - Copper Flex I Tap
4/0 AWG
Conductor - Copper Flex K Run
300 KCMIL
Conductor - Copper Flex K Size A
300 kcmil
Conductor - Copper Flex K Size A Range
300 kcmil
Conductor - Copper Flex K Tap
4/0 AWG
Conductor - Copper Flex M Run
300 KCMIL
Conductor - Copper Flex M Size A
300 kcmil
Conductor - Copper Flex M Size A Range
300 kcmil
Conductor - Copper Flex M Tap
4/0 AWG
Conductor - Copper Str Size
300 KCMIL-4/0 AWG
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
300 KCMIL-4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
300 KCMIL-4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
25
Pallet Quantity
2250