
Brand: Burndy
Catalog ID: YSR3428FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR3428FXLTCKITC
Color Code
Brown, Purple
Color Code - Side A
Brown
Color Code - Side B
Purple
Die Index
20/15
Die Index - Element A
20
Die Index - Element B
15
Die Index Run Side
20
Die Index Tap Side
15
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810499603
UPC 14 Digit GTIN
00781810499603
Dimension - B Length fraction
1-11/16 in
Dimension - Length BB inch
1.40 in
Dimension - Strip Length inch
1.60 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size B
4/0 AWG
Conductor - Copper Flex G Size B Range
4/0 AWG
Conductor - Copper Flex G Tap
4/0 AWG
Conductor - Copper Flex H Size B
4/0 AWG
Conductor - Copper Flex H Size B Range
4/0 AWG
Conductor - Copper Flex H Tap
4/0 AWG
Conductor - Copper Flex I Size B
4/0 AWG
Conductor - Copper Flex I Size B Range
4/0 AWG
Conductor - Copper Flex I Tap
4/0 AWG
Conductor - Copper Flex K Size B
4/0 AWG
Conductor - Copper Flex K Size B Range
4/0 AWG
Conductor - Copper Flex K Tap
4/0 AWG
Conductor - Copper Flex M Size B
4/0 AWG
Conductor - Copper Flex M Size B Range
4/0 AWG
Conductor - Copper Flex M Tap
4/0 AWG
Conductor - Copper Str Size A
500 kcmil
Conductor - Copper Str Size A Range
500 kcmil
Conductor - Copper Str Size B
4/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
500 KCMIL-4/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Carton Quantity
12
Pallet Quantity
1728