HUBBELL CANADA
Image of YSR3431LTCKITC YSR3431LTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 350 kcmil, includes clear heat shrink

YSR3431LTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 350 kcmil, includes clear heat shrink

Brand: Burndy

Catalog ID: YSR3431LTCKITC

CU Splice Reducer, Barrel A 500 kcmil, Barrel B 350 kcmil, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Brown/Red Color Code, 20/18 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR3431LTCKITC

Color Code

Brown, Red

Color Code - Side A

Brown

Color Code - Side B

Red

Die Index

20/18

Die Index - Element A

20

Die Index - Element B

18

Die Index Run Side

20

Die Index Tap Side

18

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Temperature Rating

194

Trade Name

HYREDUCER™

UPC

781810344873

UPC 14 Digit GTIN

00781810344873

Dimensions

Dimension - B Length fraction

1-11/16 in

Dimension - Length BB inch

1.49 in

Dimension - Strip Length inch

1.60 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex H Size B Range

N/A

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size B

350 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

500 KCMIL-350 KCMIL

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Logistics

Carton Quantity

12

Pallet Quantity

1728