
Brand: Burndy
Catalog ID: YSR34FX29FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR34FX29FXLTCKITC
Color Code
Blue, Yellow
Color Code - Side A
Blue
Color Code - Side B
Yellow
Die Index
19/16
Die Index - Element A
19;L80
Die Index - Element B
16
Die Index Run Side
19;L80
Die Index Tap Side
16
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810472354
UPC 14 Digit GTIN
00781810472354
Dimension - B Length fraction
1-11/16 in
Dimension - Length BB inch
1.44 in
Dimension - Strip Length inch
1.60 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
350 KCMIL
Conductor - Copper Flex G Size A
350 kcmil
Conductor - Copper Flex G Size A Range
350 kcmil
Conductor - Copper Flex G Tap
4/0 AWG
Conductor - Copper Flex H Run
350 KCMIL
Conductor - Copper Flex H Size A
350 kcmil
Conductor - Copper Flex H Size A Range
350 kcmil
Conductor - Copper Flex H Size B Range
N/A
Conductor - Copper Flex H Tap
4/0 AWG
Conductor - Copper Flex I Run
350 KCMIL
Conductor - Copper Flex I Size A
350 kcmil
Conductor - Copper Flex I Size A Range
350 kcmil
Conductor - Copper Flex I Size B
4/0 AWG
Conductor - Copper Flex I Tap
4/0 AWG
Conductor - Copper Flex K Run
350 KCMIL
Conductor - Copper Flex K Size A
350 kcmil
Conductor - Copper Flex K Size A Range
350 kcmil
Conductor - Copper Flex K Size B
4/0 AWG
Conductor - Copper Flex K Size B Range
4/0 AWG
Conductor - Copper Flex K Tap
4/0 AWG
Conductor - Copper Flex M Run
350 KCMIL
Conductor - Copper Flex M Size A
350 kcmil
Conductor - Copper Flex M Size A Range
350 kcmil
Conductor - Copper Flex M Size B
4/0 AWG
Conductor - Copper Flex M Size B Range
4/0 AWG
Conductor - Copper Flex M Tap
4/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
350 KCMIL-250 KCMIL
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Carton Quantity
6
Pallet Quantity
864