
Brand: Burndy
Catalog ID: YSR34FX2CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR34FX2CFXLTCKITC
Color Code
Blue, Brown
Color Code - Side A
Blue
Color Code - Side B
Brown
Die Index
19/10
Die Index - Element A
19;L80
Die Index - Element B
10
Die Index Run Side
19;L80
Die Index Tap Side
10
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810473870
UPC 14 Digit GTIN
00781810473870
Dimension - B Length fraction
1-11/16 in
Dimension - Length BB inch
0.82 in
Dimension - Strip Length inch
1.60 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
350 KCMIL
Conductor - Copper Flex G Size A
350 kcmil
Conductor - Copper Flex G Size A Range
350 kcmil
Conductor - Copper Flex G Size B Range
2 AWG
Conductor - Copper Flex G Tap
2 AWG
Conductor - Copper Flex H Run
350 KCMIL
Conductor - Copper Flex H Size A
350 kcmil
Conductor - Copper Flex H Size A Range
350 kcmil
Conductor - Copper Flex H Size B Range
2 AWG
Conductor - Copper Flex H Tap
2 AWG
Conductor - Copper Flex I Run
350 KCMIL
Conductor - Copper Flex I Size A
350 kcmil
Conductor - Copper Flex I Size A Range
350 kcmil
Conductor - Copper Flex I Size B
2 AWG
Conductor - Copper Flex I Size B Range
2 AWG
Conductor - Copper Flex I Tap
2 AWG
Conductor - Copper Flex K Run
350 KCMIL
Conductor - Copper Flex K Size A
350 kcmil
Conductor - Copper Flex K Size A Range
350 kcmil
Conductor - Copper Flex K Size B
2 AWG
Conductor - Copper Flex K Size B Range
2 AWG
Conductor - Copper Flex K Tap
2 AWG
Conductor - Copper Flex M Run
350 KCMIL
Conductor - Copper Flex M Size A
350 kcmil
Conductor - Copper Flex M Size A Range
350 kcmil
Conductor - Copper Flex M Size B
2 AWG
Conductor - Copper Flex M Size B Range
2 AWG
Conductor - Copper Flex M Tap
2 AWG
Conductor - Copper Str Size B
2 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
350 KCMIL-2 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Carton Quantity
10
Pallet Quantity
900