
Brand: Burndy
Catalog ID: YSR38FX28FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR38FX28FXLTCKITC
Color Code
Pink, Purple
Color Code - Side A
Pink
Color Code - Side B
Purple
Die Index
L99/15
Die Index - Element A
L99
Die Index - Element B
15
Die Index Run Side
L99
Die Index Tap Side
15
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810499627
UPC 14 Digit GTIN
00781810499627
Dimension - B Length fraction
1-7/8 in
Dimension - Length BB inch
1.40 in
Dimension - Strip Length inch
1.77 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
500-550 KCMIL
Conductor - Copper Flex G Size A
500 kcmil
Conductor - Copper Flex G Size A Range
500 kcmil
Conductor - Copper Flex G Size B Range
4/0 AWG
Conductor - Copper Flex G Tap
4/0 AWG
Conductor - Copper Flex H Run
500-550 KCMIL
Conductor - Copper Flex H Size A
500 kcmil
Conductor - Copper Flex H Size A Range
500 kcmil
Conductor - Copper Flex H Size B Range
4/0 AWG
Conductor - Copper Flex H Tap
4/0 AWG
Conductor - Copper Flex I Run
500-550 KCMIL
Conductor - Copper Flex I Size A
500 kcmil
Conductor - Copper Flex I Size A Range
500 kcmil
Conductor - Copper Flex I Size B
4/0 AWG
Conductor - Copper Flex I Size B Range
4/0 AWG
Conductor - Copper Flex I Tap
4/0 AWG
Conductor - Copper Flex K Run
500-550 KCMIL
Conductor - Copper Flex K Size A
500 kcmil
Conductor - Copper Flex K Size A Range
500 kcmil
Conductor - Copper Flex K Size B
4/0 AWG
Conductor - Copper Flex K Size B Range
4/0 AWG
Conductor - Copper Flex K Tap
4/0 AWG
Conductor - Copper Flex M Run
500-550 KCMIL
Conductor - Copper Flex M Size A
500 kcmil
Conductor - Copper Flex M Size A Range
500 kcmil
Conductor - Copper Flex M Size B
4/0 AWG
Conductor - Copper Flex M Size B Range
4/0 AWG
Conductor - Copper Flex M Tap
4/0 AWG
Conductor - Copper Str Size B
4/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
500KCMIL-550 KCMIL-4/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Carton Quantity
20
Pallet Quantity
660