
Brand: Burndy
Catalog ID: YSR3934FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR3934FXLTCKITC
Color Code
Black, Blue
Color Code - Side A
Black
Color Code - Side B
Blue
Die Index
24/19
Die Index - Element A
24
Die Index - Element B
19;L80
Die Index Run Side
24
Die Index Tap Side
19;L80
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810472309
UPC 14 Digit GTIN
00781810472309
Dimension - B Length fraction
1-3/4 in
Dimension - Length BB inch
1.69 in
Dimension - Strip Length inch
1.67 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size B
350 kcmil
Conductor - Copper Flex G Size B Range
350 kcmil
Conductor - Copper Flex G Tap
350 KCMIL
Conductor - Copper Flex H Size B
350 kcmil
Conductor - Copper Flex H Size B Range
350 kcmil
Conductor - Copper Flex H Tap
350 KCMIL
Conductor - Copper Flex I Size B
350 kcmil
Conductor - Copper Flex I Size B Range
350 kcmil
Conductor - Copper Flex I Tap
350 KCMIL
Conductor - Copper Flex K Size B
350 kcmil
Conductor - Copper Flex K Size B Range
350 kcmil
Conductor - Copper Flex K Tap
350 KCMIL
Conductor - Copper Flex M Size B
350 kcmil
Conductor - Copper Flex M Size B Range
350 kcmil
Conductor - Copper Flex M Tap
350 KCMIL
Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size A Range
750 kcmil
Conductor - Copper Str Size B
350 kcmil
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
750 KCMIL-350 KCMIL
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Carton Quantity
6
Pallet Quantity
864