
Brand: Burndy
Catalog ID: YSR4CFX8CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR4CFX8CFXLTCKITC
Color Code
Gray, Red
Color Code - Side A
Gray
Color Code - Side B
Red
Die Index
8/49
Die Index - Element A
8
Die Index - Element B
49
Die Index Run Side
8
Die Index Tap Side
49
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810473931
UPC 14 Digit GTIN
00781810473931
Dimension - B Length fraction
3/4 in
Dimension - Length BB inch
0.60 in
Dimension - Strip Length inch
0.71 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
4 AWG
Conductor - Copper Flex G Run
4 AWG
Conductor - Copper Flex G Size A
4 AWG
Conductor - Copper Flex G Size A Range
4 AWG
Conductor - Copper Flex G Size B
8 AWG
Conductor - Copper Flex G Size B Range
8 AWG
Conductor - Copper Flex G Size Range
4 AWG
Conductor - Copper Flex G Tap
8 AWG
Conductor - Copper Flex H Run
4 AWG
Conductor - Copper Flex H Size A
4 AWG
Conductor - Copper Flex H Size A Range
4 AWG
Conductor - Copper Flex H Size B
8 AWG
Conductor - Copper Flex H Size B Range
8 AWG
Conductor - Copper Flex H Size Range
4 AWG
Conductor - Copper Flex H Tap
8 AWG
Conductor - Copper Flex I Run
4 AWG
Conductor - Copper Flex I Size A
4 AWG
Conductor - Copper Flex I Size A Range
4 AWG
Conductor - Copper Flex I Size B
8 AWG
Conductor - Copper Flex I Size B Range
8 AWG
Conductor - Copper Flex I Size Range
4 AWG
Conductor - Copper Flex I Tap
8 AWG
Conductor - Copper Flex K Run
4 AWG
Conductor - Copper Flex K Size A
4 AWG
Conductor - Copper Flex K Size A Range
4 AWG
Conductor - Copper Flex K Size B
8 AWG
Conductor - Copper Flex K Size B Range
8 AWG
Conductor - Copper Flex K Size Range
4 AWG
Conductor - Copper Flex K Tap
8 AWG
Conductor - Copper Flex M Run
4 AWG
Conductor - Copper Flex M Size A
4 AWG
Conductor - Copper Flex M Size A Range
4 AWG
Conductor - Copper Flex M Size B
8 AWG
Conductor - Copper Flex M Size B Range
8 AWG
Conductor - Copper Flex M Tap
8 AWG
Conductor - Copper Solid Size B
6 AWG
Conductor - Copper Str Run Range
4 AWG
Conductor - Copper Str Size B
8 AWG
Conductor - Copper Str Tap Range
8 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
4 AWG-8 AWG
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Carton Quantity
25
Pallet Quantity
6000