
Brand: Burndy
Catalog ID: YST2825
Application
T-Connector
Catalog Number
YST2825
Color Code - Side A
Purple
Color Code - Side B
Pink
Die Index
15/12
Die Index Run Side
15
Die Index Tap Side
12
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYTEE™
UPC
781810502020
UPC 14 Digit GTIN
00781810502020
Dimension - A Outside Diameter inch
0.69 in
Dimension - B Length fraction
1-5/8 in
Dimension - B Outside Diameter inch
0.51 in
Dimension - Height inch
2.25 in
Dimension - Height mm
57.2 mm
Dimension - Length BB inch
1.56 in
Dimension - Width inch
1.56 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Run Range
4/0 AWG
Conductor - Copper Str Tap
1/0 AWG
Conductor - Copper Str Tap Range
1/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
25
Pallet Quantity
7400