
Brand: Burndy
Catalog ID: YSU25R4W
Catalog Number
YSU25R4W
Color Code - Side A
Yellow
Color Code - Side B
Blue
Die Index
243;BG or 5/8
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810143582
UPC 14 Digit GTIN
00781810143582
Dimension - Outside Diameter inch
0.65 in
Conductor - ACSR Str Size A
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B
6 (6/1) Turkey AWG
Conductor - AL Str Size A
1/0 AWG
Conductor - AL Str Size B
5 AWG, 6 AWG
Conductor - AL Str Size B Range
5 AWG- 6 AWG
Conductor - Copper Solid Size B
4 AWG
Conductor - Copper Str Size A
1/0 AWG
Conductor - Copper Str Size B
5 AWG, 6 AWG
Conductor - Copper Str Size B Range
5 AWG- 6 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600