
Brand: Burndy
Catalog ID: YSU2W8W
Catalog Number
YSU2W8W
Color Code - Side A
Orange
Color Code - Side B
Brown
Die Index
243;BG or 5/8
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810142400
UPC 14 Digit GTIN
00781810142400
Dimension - Outside Diameter inch
0.65 in
Conductor - ACSR Str Size A
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size A Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size A
3 AWG, 4 AWG
Conductor - AL Str Size A Range
3 AWG- 4 AWG
Conductor - AL Str Size B
10 AWG
Conductor - Copper Solid Size A
2 AWG
Conductor - Copper Solid Size B
8 AWG
Conductor - Copper Str Size A
3 AWG, 4 AWG
Conductor - Copper Str Size A Range
3 AWG-4 AWG
Conductor - Copper Str Size B
10 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No