HUBBELL CANADA
Image of YSV10BOX YSV10BOX, Uninsulated Splice For 12 - 10 AWG

YSV10BOX, Uninsulated Splice For 12 - 10 AWG

OR

Brand: Burndy

Catalog ID: YSV10BOX

HYLINK™ Uninsulated Compression Butt Splice; Accommodates: #12 - #10 AWG Str/Sol; Length: .75"; 600 V - 35kV

YSV10BOX.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For All Heavy Duty Industrial And General Purpose Applications

Catalog Number

YSV10BOX

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810543603

UPC 14 Digit GTIN

00781810543603

Dimensions

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

5/16 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Solid Size

12-10 AWG

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Pallet Quantity

99999