HUBBELL CANADA
Image of YSV1214G1 YSV1214G1, Uninsulated Reducing Splice For 12 AWG and 16 - 14 AWG

YSV1214G1, Uninsulated Reducing Splice For 12 AWG and 16 - 14 AWG

Brand: Burndy

Catalog ID: YSV1214G1

Copper Tube Hyreducer, 16-12 AWG, .83 in L, Tin Plated, Reducer Butt Splice.

YSV1214G1.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For Splicing Two Different Size Wires

Catalog Number

YSV1214G1

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Sub Brand

HYREDUCER

Type

Splice

UPC

781810026410

UPC 14 Digit GTIN

00781810026410

Dimensions

Dimension - A Outside Diameter inch

0.18 in

Dimension - B Length fraction

5/16 in

Dimension - B Outside Diameter inch

0.16 in

Dimension - Length BB inch

0.26 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Flex G Size B

20;18;16;14

Conductor - Copper Flex G Size B Range

20-14

Conductor - Copper Flex H Size B

20;18;16;14

Conductor - Copper Flex H Size B Range

20-14

Conductor - Copper Flex I Size B

20;18;16;14

Conductor - Copper Flex I Size B Range

20-14

Conductor - Copper Flex K Size B

20;18;16;14

Conductor - Copper Flex K Size B Range

20-14

Conductor - Copper Flex M Size B

20;18;16;14

Conductor - Copper Flex M Size B Range

20-14

Conductor - Copper Str Size Range

16 AWG - 12 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500