
Brand: Burndy
Catalog ID: YSV28LBOX
YSV28LBOX.
Application
UNINSULATED BUTT SPLICE
Catalog Number
YSV28LBOX
Die Index
46
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Sub Brand
SPLICE, HYLINK
Trade Name
HYLINK™
Type
Splice
UPC
781810324714
UPC 14 Digit GTIN
00781810324714
Dimension - B Length fraction
7/8 in
Dimension - Outside Diameter inch
0.77 in
Dimension - Strip Length inch
7/8 in
Voltage - Maximum
600 V
Conductor - Copper Solid Size
4/0 AWG
Conductor - Copper Str Aircraft Size
AN 0000
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
5