HUBBELL CANADA
Image of YSV6CFXBNK YSV6CFXBNK, Uninsulated Splice For 6 AWG (Nickel Plated)

YSV6CFXBNK, Uninsulated Splice For 6 AWG (Nickel Plated)

Brand: Burndy

Catalog ID: YSV6CFXBNK

Uninsulated Splice For 6 AWG (Nickel Plated).

YSV6CFXBNK.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plated provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper depth of wire insertion
  • Marked with wire size providing easy wire size indentification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion
  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service

General

Catalog Number

YSV6CFXBNK

Color Code

Blue

Die Index

7

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Material

Copper

Trade Name

HYLINK™

Type

Splice

UPC

781810195949

UPC 14 Digit GTIN

00781810195949

Dimensions

Dimension - B Length fraction

1-3/16 in

Dimension - D inch

0.37 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Strip Length inch

1-5/16 in

Conductor Related

Conductor - Copper DLO Size

6 (61/#24) DLO

Conductor - Copper Flex G Size

6 AWG

Conductor - Copper Flex H Size

6 AWG

Conductor - Copper Flex I Size

6 AWG

Conductor - Copper Flex K Size

6 AWG

Conductor - Copper Flex M Size

6 AWG

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Compact Size

6

Conductor - Copper Str Navy Size

30 (19)

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50