
Brand: Burndy
Catalog ID: YTA26R2N
Catalog Number
YTA26R2N
Die Index
251;L
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Prefilled Oxide Inhibitor
N
Type
YTA Series
UPC
781810013960
UPC 14 Digit GTIN
00781810013960
Dimension - Bolt Size fraction
1/2
Dimension - Height inch
4.72 in
Dimension - Height mm
0 mm
Conductor - ACSR Str Size
2/0 (6/1) Quail AWG
Conductor - AL Str Size
2/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Configuration
2 Hole NEMA
Carton Quantity
1