
Brand: Burndy
Catalog ID: YTA282N
Catalog Number
YTA282N
Die Index
168
Material
Copper Alloy
Prefilled Oxide Inhibitor
N
Type
YTA Series
UPC
781810054277
UPC 14 Digit GTIN
00781810054277
Dimension - Bolt Hole Size inch
0.5 in
Dimension - Height inch
4.62 in
Dimension - Height mm
0 mm
Dimension - Pad Width inch
1.50 in
Conductor Type
CU C Str-Size
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10