
Brand: Burndy
Catalog ID: YTA321R2N
Application
For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors
Catalog Number
YTA321R2N
Die Index
M
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Type
YTA Series
UPC
781810014028
UPC 14 Digit GTIN
00781810014028
Dimension - Bolt Size fraction
1/2
Dimension - Height inch
4.97 in
Dimension - Height mm
0 mm
Conductor - ACSR Str Size
266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Size Range
266.8 (26/7) Partridge kcmil-336.4 (18/1) Merlin kcmil
Conductor - AL Str Size
336 kcmil;350 kcmil
Conductor - AL Str Size Range
336 kcmil-350 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Configuration
2 Hole NEMA
Carton Quantity
10