
Brand: Burndy
Catalog ID: YTA361R2N
Application
For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors
Catalog Number
YTA361R2N
Die Index
M
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Type
YTA Series
UPC
781810014035
UPC 14 Digit GTIN
00781810014035
Dimension - Bolt Size fraction
1/2
Dimension - Height inch
5.12 in
Dimension - Height mm
0 mm
Conductor - ACSR Str Size
397.54 kcmil, 477 kcmil
Conductor - ACSR Str Size Range
397.54 kcmil- 477 kcmil
Conductor - AL Str Size
477.5 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
8