HUBBELL CANADA
Image of YTS331A YTS331A, ACSR - Full Tension Compression Splice

YTS331A, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS331A

Al Tube Full Tensiion Splice, 450, 477 kcmil Al, 230 kV, 9.27" L, 719 Index.

General

Catalog Number

YTS331A

Die Index

719

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810016206

UPC 14 Digit GTIN

00781810016206

Conductor Related

Conductor - AL Str Size

450 (37) Cosmos Kcmil; 477 (19) Cosmos Kcmil; 477 (37) Syringa Kcmil

Conductor - AL Str Size Range

450 kcmil-477 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

2520