HUBBELL CANADA
Image of YTS375E YTS375E, ACSR - Full Tension Compression Splice

YTS375E, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS375E

Full tension aluminum splice for EHS steel guy, messenger or "static" cable. ANSI C119.4 Class 1 (Full Tension),10-3/8 L.

General

Catalog Number

YTS375E

Die Index

723

Material

Aluminum Alloy

Trade Name

HYSPLICE™

UPC

781810016152

UPC 14 Digit GTIN

00781810016152

Conductor Related

Conductor - Galvanized Steel Str Size

3/8 (7) in

Conductor - Galvanized Steel Str Size Range

3/8 (7) in

Conductor - Grade

EHS

Certifications And Compliance

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

40

Pallet Quantity

3360