HUBBELL CANADA
Image of YTS431A YTS431A, ACSR - Full Tension Compression Splice

YTS431A, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS431A

Al Tube Full Tension Splice, 874.5, 954 kcmil Al, 230 kV, 16.51" L, 725 Index.

General

Catalog Number

YTS431A

Die Index

725

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810016312

UPC 14 Digit GTIN

00781810016312

Conductor Related

Conductor - AL Str Size

874.5 (37, 61) Kcmil; 954 (37, 61) Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Pallet Quantity

768