HUBBELL CANADA
Image of YTS431AT YTS431AT, Aluminum Full Tension Splice

YTS431AT, Aluminum Full Tension Splice

Brand: Burndy

Catalog ID: YTS431AT

Al Full Tension Splice For Stranded Aluminum Transmission Line, 874.5 kcmil, 954 kcmil, 345 kV, 725 Index, Extra High Voltage Applications.

General

Catalog Number

YTS431AT

Die Index

725

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810055298

UPC 14 Digit GTIN

00781810055298

Conductor Related

Conductor - AL Str Size

874.5 (37, 61) Kcmil - 954 (37, 61) Kcmil

Conductor - AL Str Size Range

874.5 Kcmil-954 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Pallet Quantity

768