HUBBELL CANADA
Image of YTS451RT48RS YTS451RT48RS, ACSR - Full Tension Compression Splice

YTS451RT48RS, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS451RT48RS

Drake ACSR Splice.

General

Catalog Number

YTS451RT48RS

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810211144

UPC 14 Digit GTIN

00781810211144

Dimensions

Dimension - Outside Diameter inch

1.80 in

Conductor Related

Conductor - ACSR Str Size

715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil

Conductor - ACSR Str Size Range

715.5 (26/7) Starling kcmil-795 (26/7) Drake kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Pallet Quantity

210