

Brand: Burndy
Catalog ID: YTS457A
Catalog Number
YTS457A
Connector Type
Splice
Die Index
728
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Product Family
Transmission>AAC/ACAR>Splices
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810183083
UPC 14 Digit GTIN
00781810183083
Dimension - L Length Overall mm
507 mm
Dimension - Length Overall inch
19.96 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
1351.5 (61) Kcmil; 1431 (61) Kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
4
Pallet Quantity
288