HUBBELL CANADA
Image of YTS49R YTS49R, ACSR - Full Tension Compression Splice

YTS49R, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS49R

Aluminum Sleeve, 1033.5 - 1113 Kcmil ACSR, 230 V, 29.02" L, 727 Index, Included in Full Tension Splice.

General

Catalog Number

YTS49R

Connector Type

Splice

Die Index

727

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810016114

UPC 14 Digit GTIN

00781810016114

Dimensions

Dimension - L Length Overall mm

737.1 mm

Dimension - Length Overall inch

29.02 in

Conductor Related

Conductor - ACSR Str Size

1033.5 (45/7) Ortolan Kcmil; 1033.5 (54/7) Curlew Kcmil; 1113 (45/7) Bluejay Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

3

Pallet Quantity

105