HUBBELL CANADA
Image of YTU27R27R YTU27R27R, 1-piece Heavy-Wall Aluminum Tap Connector

YTU27R27R, 1-piece Heavy-Wall Aluminum Tap Connector

Brand: Burndy

Catalog ID: YTU27R27R

1-piece heavy wall AL compression tap connector for secondary service drop and transformer tap to primary or secondary, 3-3/8 IN Height.

General

Catalog Number

YTU27R27R

Die Index Run Side

L

Die Index Tap Side

L

Material

Aluminum Alloy

Prefilled Oxide Inhibitor

Y

UPC

781810155455

UPC 14 Digit GTIN

00781810155455

Dimensions

Dimension - Height inch

3.32 in

Dimension - Height mm

84 mm

Conductor Related

Conductor - ACSR Str Run

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Tap

3/0 (6/1) Pigeon AWG

Conductor - AL Str Run

3/0 AWG

Conductor - AL Str Tap

3/0 AWG

Conductor - Copper Str Run

3/0 AWG

Conductor - Copper Str Tap

3/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1