HUBBELL CANADA
Image of YTU321R321R YTU321R321R, 1-piece Heavy-Wall Aluminum Tap Connector

YTU321R321R, 1-piece Heavy-Wall Aluminum Tap Connector

Brand: Burndy

Catalog ID: YTU321R321R

1-piece heavy wall AL compression tap connector for secondary service drop and transformer tap to primary or secondary, Die index: M.

General

Catalog Number

YTU321R321R

Die Index Run Side

M

Die Index Tap Side

M

Material

Aluminum Alloy

Prefilled Oxide Inhibitor

Y

UPC

781810155806

UPC 14 Digit GTIN

00781810155806

Dimensions

Dimension - Height fraction

4-1/3 in

Dimension - Height inch

4.36 in

Dimension - Height mm

111 mm

Conductor Related

Conductor - ACSR Str Run

336.4 kcmil, 300 kcmil

Conductor - ACSR Str Run Range

300 kcmil-336.4 kcmil

Conductor - ACSR Str Tap

336.4 kcmil(18-1 STR), 300 kcmil(26-7 STR)

Conductor - ACSR Str Tap Range

336.4 kcmil(18-1 STR)-300 kcmil(26-7 STR)

Conductor - AL Str Run

350 kcmil, 336.4 kcmil

Conductor - AL Str Run Range

336.4 kcmil-350 kcmil

Conductor - AL Str Tap

350 kcmil(19,37 STR), 336.4 kcmil(19,37 STR)

Conductor - AL Str Tap Range

336.4 kcmil(19,37 STR)-350 kcmil(19,37 STR)

Conductor - Copper Str Run

350 kcmil

Conductor - Copper Str Tap

350 kcmil(19,37 STR)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10