HUBBELL CANADA
Image of Z2634 Z2634, Copper - Compression Cone (Mole)

Z2634, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z2634

Z CONE.

General

Catalog Number

Z2634

Material

Brass

Trade Name

MOLE™

UPC

781810122372

UPC 14 Digit GTIN

00781810122372

Conductor Related

Conductor - Copper Str Size Range

2/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

8700