Brand: Burndy
Catalog ID: Z2728
Catalog Number
Z2728
Material
Brass
UPC
781810135211
UPC 14 Digit GTIN
00781810135211
Conductor - Copper Str Size Range
3/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
96000