HUBBELL CANADA
Image of Z2C28 Z2C28, Copper - Compression Cone (Mole)

Z2C28, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z2C28

Z CONE.

General

Catalog Number

Z2C28

Material

Brass

Trade Name

MOLE™

UPC

781810085158

UPC 14 Digit GTIN

00781810085158

Conductor Related

Conductor - Copper Solid Size

1 AWG

Conductor - Copper Solid Size Range

1 AWG

Conductor - Copper Str Size Range

2 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

38400