HUBBELL CANADA
Image of Z2C29 Z2C29, Copper - Compression Cone (Mole)

Z2C29, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z2C29

Z CONE.

General

Catalog Number

Z2C29

Material

Brass

Trade Name

MOLE™

UPC

781810000601

UPC 14 Digit GTIN

00781810000601

Conductor Related

Conductor - Copper Solid Size

1 AWG

Conductor - Copper Solid Size Range

1 AWG

Conductor - Copper Str Size Range

2 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Pallet Quantity

23200