HUBBELL CANADA
Image of Z3030 Z3030, Copper - Compression Cone (Mole)

Z3030, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z3030

300 CONE.

General

Catalog Number

Z3030

Material

Brass

UPC

781810000625

UPC 14 Digit GTIN

00781810000625

Dimensions

Dimension - Cross Flats inch

1 in

Conductor Related

Conductor - Copper Str Size Range

300 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

39200